Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Silencers Series 2903
Stückliste
2903 1/8
IDNR
Identnummer
MOD
Mod.
2903 1/8
B
G1/8
D
15.3 mm
H
4 mm
L
11 mm
SW
14 mm
PRE
Pressure range
max. 10 Kg / cm² - bar
POR
Flow rate
665 Nl / min
RUM
Noise treshold
74 db (A)
INFO
Infotext
Information
Infotext