40M2L125A0050
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Cylinders Series 40 ISO 15552 (for Russian and Ukrainian market)
Powered by
CAD모델 선택
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_40_ru/cylinders_serie40_ru_asmtab.prj},{NB=40M2L125A0050(N000)},{IDNR=},{PHY=125},{SERIE=40},{VERSION=M},{VERX='M','M = standard, magnetic'},{FUNZ=2},{MAT=L},{AL=Ø125},{TYP=A},{CORSA=vedi tabela},{HUBT=N},{HUB=50},{HUB1=0},{ES=},{LSTELO=0},{XV=0},{A=32},{KK=M27x2},{B=60},{D=25.0},{G=10.0},{F=42.0},{AM=55},{H=6},{EE=G1/2},{WH=65},{L1X=160},{L2X1=225},{L2X2=290},{VD=6},{N=41.0},{P=M12},{PNDM=12.000},{Q=23.0},{QL=-},{TG=110.0},{TR=-},{E=136},{SW1=27},{SW2=14},{SW3=4.0},{SW4=41},{HUBA=26},{XV1=123.0},{XV2=145.0},{XV3=167.0},{PPATH=cylinders_serie40_new_asmtpl.prj},{TIPVIS=Basic}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 10
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Cylinders serie 40
Stückliste
40M2L125A0050
PHY
Ø
125
125
mm
SERIE
Series
40
VERSION
Version
M = standard, magnetic
M = standard, magnetic
FUNZ
Operation
2 = double-acting, front and rear cushions
3 = double-acting, no cushion
4 = double-acting, rear cushions
5 = double-acting, front cushion
6 = double-acting, through-rod, front and rear cushions
8 = double-acting, through-rod, no cushion
2 = double-acting, front and rear cushions
3 = double-acting, no cushion
4 = double-acting, rear cushions
5 = double-acting, front cushion
6 = double-acting, through-rod, front and rear cushions
8 = double-acting, through-rod, no cushion
MAT
Materials
L = piston rod - stainless steel AISI 420B, tie-rods and tie-rod nuts - zinc-plated steel
X = piston rod - chrome plated steel, tie-rods and tie-rod nuts - zinc-plated steel
H = piston rod - case-harded chrome plated steel (HRC 60) , tie-rods and tie-rod nuts - zinc-plated steel
T = piston rod and tie-rods - stainless steel AISI 420B, tie-rod nuts - stainless steel AISI 303
U = piston rod and tie-rod nuts - stainless steel AISI 303, tie-rods - stainless steel AISI 420B
L = piston rod - stainless steel AISI 420B, tie-rods and tie-rod nuts - zinc-plated steel
X = piston rod - chrome plated steel, tie-rods and tie-rod nuts - zinc-plated steel
H = piston rod - case-harded chrome plated steel (HRC 60) , tie-rods and tie-rod nuts - zinc-plated steel
T = piston rod and tie-rods - stainless steel AISI 420B, tie-rod nuts - stainless steel AISI 303
U = piston rod and tie-rod nuts - stainless steel AISI 303, tie-rods - stainless steel AISI 420B
TYP
Construction
A = standard with lock nut for rod
F = cylinder with centre trunnion
I=trunnion assembly Mod.С+L+S
ZCI=trunnion assemblyMod.ZC+C+S
D=with flange on the back cover
E=with flange on the front cover
A = standard with lock nut for rod
F = cylinder with centre trunnion
I=trunnion assembly Mod.С+L+S
ZCI=trunnion assemblyMod.ZC+C+S
D=with flange on the back cover
E=with flange on the front cover
HUBT
Stroke
standard
variable
standard
variable
HUB
Stroke
50.000
80.000
100.000
150.000
200.000
250.000
300.000
400.000
500.000
50.000
80.000
100.000
150.000
200.000
250.000
300.000
400.000
500.000
mm
HUB1
Rod position
mm
값 입력 HUB1
Rod position
mm
cm
inch
ft
확인
ES
Rod seals viton
Standard
V = FKM rod seals
W = all FKM seals (max operating temperature: +150°C)
B = all HNBR seals (operating temperature: -35°C ÷ 80°C)
RP = two component rod seal for high dust operation
PTR = cylinder coating with chemically resistant polyurethane paint, color - red
PTG = cylinder coating with chemically resistant polyurethane paint, color - gray
Standard
V = FKM rod seals
W = all FKM seals (max operating temperature: +150°C)
B = all HNBR seals (operating temperature: -35°C ÷ 80°C)
RP = two component rod seal for high dust operation
PTR = cylinder coating with chemically resistant polyurethane paint, color - red
PTG = cylinder coating with chemically resistant polyurethane paint, color - gray
LSTELO
Extended piston
mm
값 입력 LSTELO
Extended piston
mm
cm
inch
ft
확인
XV
-
-
A
Ø
32
32
mm
KK
M27x2
M27x2
B
Ø D11
60
60
mm
D
25.0
25.0
mm
G
10.0
10.0
mm
F
42.0
42.0
mm
AM
0/+2
55
55
mm
H
6
6
mm
EE
G1/2
G1/2
WH
65
65
mm
L1
160
160
mm
L2
225.000
225.000
mm
VD
6
6
mm
N
41.0
41.0
mm
P
M12
M12
Q
23.0
23.0
mm
QL
-
-
mm
TG
110.0
110.0
mm
TR
-
-
mm
E
136
136
mm
SW1
27
27
mm
SW2
14
14
mm
SW3
4.0
4.0
mm
SW4
41
41
mm
HUBA
Cushion stroke front/rear spring
26
26
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청