Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Aircomp
Description
Pressure regulator - MR 1/8" 035 06 R
Bill of material
0350100007
CODE
Code
0350100007
REF
Reference
MR 1/8" 035 06 R
CR
pressure range
0-6 bar
Q
Flow rate (P1=6,30 bar DP= 1 bar)
250 Nl/min
C
Connection
G1/8" Pollici
PMAX
Max Inlet pressure
10 bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
20 Nm
P
Weight
0,08 Kg