Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Aircomp
Description
EVR 1/8"-1/4" 22 5 SA ML OO M - Pilot assisted 5-2 single solenoid valve
Bill of material
1272135003
CODE
Code
REF
Reference
F
Function
5-2
C
Connection
Pollici
Q
Flow rate
800 Nl/min
R
Return
ML
O
Option
OO
P
Working pressure
0÷10 Bar
PA
Actuating pressure separate air supply
1÷10 Bar
TA
Valve size
22 mm
M
Material
Metallo