dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
한국어
VH2-SV-IS-L-T-12-01-A
AIRWORK
Valves
Solenoid Valves Island VH2 series
Powered by
CAD모델 선택
{airwork/valves/vh2/vh2_asmtab.prj},{NB=VH2-SV-IS-L-T-12-01-A(1 )},{SER=VH2},{CEL=S},{ORCEL=V},{DIAL=10 - 10 mm (standard)},{AL=I},{SC=S},{PAL=L},{TYPAS=T},{VOL=12},{POS=01},{F01=1},{V01=A},{F02=},{V02=},{F03=},{V03=},{F04=},{V04=},{F05=},{V05=},{F06=},{V06=},{F07=},{V07=},{F08=},{V08=},{F09=},{V09=},{F10=},{V10=},{F11=},{V11=},{F12=},{V12=},{F13=},{V13=},{F14=},{V14=},{F15=},{V15=},{F16=},{V16=},{F17=},{V17=},{F18=},{V18=},{F19=},{V19=},{F20=},{V20=},{F21=},{V21=},{F22=},{V22=},{F23=},{V23=},{F24=},{V24=},{F25=},{V25=},{F26=},{V26=},{PPATH=vh2_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
AIRWORK
내용
VH2 - SOLENOID VALVES ISLAND VH2 SERIES
BOM
VH2-SV-IS-L-T-12-01-A
SER
Series
VH2
CEL
Electrical connection
S - D-SUB
F - FLAT
S - D-SUB
F - FLAT
ORCEL
Orientation
V - Vertical
H - Horizontal
V - Vertical
H - Horizontal
DIAL
Air supply port diameter
10 - 10 mm (standard)
AL
Supply
I - Internal air supply
E - External air supply
I - Internal air supply
E - External air supply
SC
Exhaust
S - Silencer
W - Without silencer
S - Silencer
W - Without silencer
PAL
Exhaust position
L - Left
R - Right
B - Both (min. 2 or more)
L - Left
R - Right
B - Both (min. 2 or more)
TYPAS
Type of assembly
T - With tie-rods
D - With DIN rail (and tie-rods)
N - Nothing (max 4 positions)
T - With tie-rods
D - With DIN rail (and tie-rods)
N - Nothing (max 4 positions)
VOL
Voltage
12 - 12V DC
24 - 24V DC (standard)
12 - 12V DC
24 - 24V DC (standard)
POS
Number of positions
01 - 1 position
02 - 2 positions
03 - 3 positions
04 - 4 positions
05 - 5 positions
06 - 6 positions
07 - 7 positions
08 - 8 positions
09 - 9 positions
10 - 10 positions
11 - 11 positions
12 - 12 positions
13 - 13 positions
14 - 14 positions
15 - 15 positions
16 - 16 positions
17 - 17 positions
18 - 18 positions
19 - 19 positions
20 - 20 positions
21 - 21 positions
22 - 22 positions
23 - 23 positions
24 - 24 positions
01 - 1 position
02 - 2 positions
03 - 3 positions
04 - 4 positions
05 - 5 positions
06 - 6 positions
07 - 7 positions
08 - 8 positions
09 - 9 positions
10 - 10 positions
11 - 11 positions
12 - 12 positions
13 - 13 positions
14 - 14 positions
15 - 15 positions
16 - 16 positions
17 - 17 positions
18 - 18 positions
19 - 19 positions
20 - 20 positions
21 - 21 positions
22 - 22 positions
23 - 23 positions
24 - 24 positions
F01
Valve function position 1
5/2 monostable (spring return)
5/2 bistable
5/3 CC (closed centers)
5/3 OC (open centers)
5/3 PC (pressurized centers)
2x3/2 NC+NC (normally closed)
2x3/2 NO+NO (normally open)
2x3/2 NC+NO (mixed)
Y - Empty module (closed) - monostable
Z - Empty module (closed) - bistable
5/2 monostable (spring return)
5/2 bistable
5/3 CC (closed centers)
5/3 OC (open centers)
5/3 PC (pressurized centers)
2x3/2 NC+NC (normally closed)
2x3/2 NO+NO (normally open)
2x3/2 NC+NO (mixed)
Y - Empty module (closed) - monostable
Z - Empty module (closed) - bistable
V01
Valve model selection 1
A - 5/2 monostable (spring return) - tube Ø4 mm
B - 5/2 monostable (spring return) - tube Ø6 mm
C - 5/2 monostable (spring return) - tube Ø8 mm
A - 5/2 monostable (spring return) - tube Ø4 mm
B - 5/2 monostable (spring return) - tube Ø6 mm
C - 5/2 monostable (spring return) - tube Ø8 mm
F02
Valve function position 2
V02
Valve model selection 2
F03
Valve function position 3
V03
Valve model selection 3
F04
Valve function position 4
V04
Valve model selection 4
F05
Valve function position 5
V05
Valve model selection 5
F06
Valve function position 6
V06
Valve model selection 6
F07
Valve function position 7
V07
Valve model selection 7
F08
Valve function position 8
V08
Valve model selection 8
F09
Valve function position 9
V09
Valve model selection 9
F10
Valve function position 10
V10
Valve model selection 10
F11
Valve function position 11
V11
Valve model selection 11
F12
Valve function position 12
V12
Valve model selection 12
F13
Valve function position 13
V13
Valve model selection 13
F14
Valve function position 14
V14
Valve model selection 14
F15
Valve function position 15
V15
Valve model selection 15
F16
Valve function position 16
V16
Valve model selection 16
F17
Valve function position 17
V17
Valve model selection 17
F18
Valve function position 18
V18
Valve model selection 18
F19
Valve function position 19
V19
Valve model selection 19
F20
Valve function position 20
V20
Valve model selection 20
F21
Valve function position 21
V21
Valve model selection 21
F22
Valve function position 22
V22
Valve model selection 22
F23
Valve function position 23
V23
Valve model selection 23
F24
Valve function position 24
V24
Valve model selection 24
F25
Valve function position 25
V25
Valve model selection 25
F26
Valve function position 26
V26
Valve model selection 26
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청