Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Unique SSV Tangential (US) Change Over RA TR TL TC 2-Inch - Seat Valves
Bill of material
9613325856_1
IDNR
Valves Order Code
9613325856_1
CODE
SSV(1):7620151SSNWNMMMN2H201SSSTESNNN
PRODUCT
Product Type
Unique SSV Tangential (US) Change Over RA TR (4 port)
INFO
Product Specification
Data Sheet
CAS1VIS
Valve Series
Unique SSV Tangential (US)
CAS2VIS
Body style
Change Over RA TR (4 port)
CAS3VIS
Build in dimension
Standard
CAS4VIS
Body port types
Connection Port Special
CAS6VIS
Port sizes
2-Inch
CA7VIS
Actuation
Norm. Open/Spring to open; Norm. Closed/Spring to close (RA)
CAS8VIS
Stroke (standard/long)
Standard
CAS13VIS
Assembled valve
Assembled valve
CAS14VIS
Top unit type
No indication
CAS15VIS
Top Unit Setup
No indication
EOLDATE
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели