카탈로그: Amphenol FCi
생성됨: 08.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol FCi
98424-S52-04LF
Amphenol FCi
Board to Board Connectors
2.00mm Board to Board Signal
Minitek® 2.00mm
Powered by
CAD모델 선택
{amphenolfci/btb/2_00_mm/minitek_2_00/98424_asmtab.prj},{NB=98424-S52-04LF},{SERIES=98424},{PLOPT=S},{MAT=-},{N=02},{PAOPT=},{POPT=},{LF=LF - Lead Free},{PITCH=2.00},{SQ=0.51},{ROPT=D},{PPATH=98424_parts/98424_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
98424 - Shrouded Header - Double Row - Vertical - Surface Mount
Bill of material
98424-S52-04LF
PN
Part No.
98424-S52-04LF
SERIES
Series
98424
PLOPT
Plating Options
S - 0.38µm Gold on Contact Area, 2.00µm Min Matte Tin on Tail
G - 0.76µm Gold on Contact Area, 2.0µm Min Matte Tin on Tail
F - Gold Flash on Contact Area, 2.00µm Min Matte Tin on Tail
T - 2.0-6.0µm Full Matte Tin
S - 0.38µm Gold on Contact Area, 2.00µm Min Matte Tin on Tail
G - 0.76µm Gold on Contact Area, 2.0µm Min Matte Tin on Tail
F - Gold Flash on Contact Area, 2.00µm Min Matte Tin on Tail
T - 2.0-6.0µm Full Matte Tin
MAT
Material Housing
- Standard Color Cream
B - Optional Color Black
- Standard Color Cream
B - Optional Color Black
N
N - Number of Positions per Row
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
-21
-22
-23
-24
-25
PAOPT
Packaging Options
Standard Packaging in Polybags
- Polybags Packaging when Polarization Feature Applicable
A - Tape & Reel with Pick Up Cap, as Available
K - Tape & Reel without Pick Up Cap, as Available
UV - Tube without Pick Up Cap for Customer Dedicated Part
AV - Tape & Reel with Pick Up Cap for Customer Dedicated Part
KV - Tape & Reel without Pick Up Cap for Customer Dedicated Part
Standard Packaging in Polybags
- Polybags Packaging when Polarization Feature Applicable
A - Tape & Reel with Pick Up Cap, as Available
K - Tape & Reel without Pick Up Cap, as Available
UV - Tube without Pick Up Cap for Customer Dedicated Part
AV - Tape & Reel with Pick Up Cap for Customer Dedicated Part
KV - Tape & Reel without Pick Up Cap for Customer Dedicated Part
POPT
Polarization Option
Not Available
Not Available
LF
Lead Free Option
LF - Lead Free
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
Utwórz dokument PDF
Zapytanie ofertowe