Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Amphenol RF
Description
131-7022
Bill of material
131-7022
PN
Part Number
131-7022
DESC
Description
APC 3.5 Jack to APC 3.5 Plug Adapter 50 Ohm Straight
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IPR
IP Rating
Not Rated
OL
Operating Level
Precision
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
26.5
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
APC 3.5
AS1STYLE
Adapter Side 1 Style
Jack
AS2SERIES
Adapter Side 2 Series
APC 3.5
AS2STYLE
Adapter Side 2 Style
Plug
AT
Adapter Type
In-Series
CF
Contact Finish
Gold
CM
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели