피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: Amphenol Sine Systems
생성됨: 277.02.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
Plugs and Receptacles
Amphenol Sine Systems
A Series - Thermoplastic Connectors
AT Series
Powered by
CAD모델 선택
AT04-12PX-MMXXX - Receptacle, 12 Pin, AT Series, Keyed, Reduced Diameter Wi...
10.12.2021
AT04-2P-XXX - Receptacle, 2 Pin, AT Series
10.12.2021
AT04-2P-R120YEL - 2-Way Receptacle, Male Connector, Yellow, 120 Ohms, 1/4W,...
17.11.2021
AT06-2S-LED12XX - 2 -Way Plug LED, 12 V, Clear End Cap, Grey Body ( Require...
10.12.2021
AT06-2S-LED24XX - 2 -Way Plug LED, 24 V, Clear End Cap, Black Body ( Requir...
10.12.2021
AT06-3S-RJ120XX - Plug, 3 Way, J1939, 120 OHMS
10.12.2021
AT1612-13PB-RD - 13-Way Receptacle, Male Connector With B Position Key, No ...
10.12.2021
AT06-2S-R120YEL - 2-Way, Plug, 120 Ohm Resistor, NI Sockets, Standard Wedge...
16.09.2021
AT06-2S-12/24V-LED - 2-way plug, socket, LED 12V or 24V, clear body, overmo...
16.09.2021
AT06-2S-LED-OMC - AT Series, 2 Position LED Overmold Plug, Socket, LED 12 V...
19.04.2023
AHDP06-24-91S-BS1 - Connector with Cable Gland for 14-18mm Cable Diameter, ...
16.09.2021
AHDP06-24-91S-BS2 - Connector with Conduit Adapter NW17, A Series, DuraMate...
16.09.2021
AHDP06-24-91S-BS3 - Connector with Conduit Adapter NW23, A Series, DuraMate...
16.09.2021
ATP04-08PX-MMXXX - Receptacle, 8 Pin, AT Series, Keyed, Reduced Diameter Wi...
16.09.2021
AT04-08PB-PM07 - 8 Position Panel Mount Receptacle with Endcap, Pin. Key Po...
16.09.2021
AT04-08PB-PM07G - 8 Position Panel Mount Receptacle with Endcap, Pin, with ...
16.09.2021
AT04-08PB-PMR7 - 8 Position Panel Mount Receptacle with Endcap, Pin, Reduce...
16.09.2021
AT04-08PB-PMR7G - 8-Way Flange Mount Receptacle, Gasket, Reduced Seal, A Se...
16.09.2021
ATP04-08PX-ECXXX - Receptacle, 8 Pin, AT Series, Keyed, End Cap
16.09.2021
AT04-08PX-RDXXX - Receptacle, 8 Pin, AT Series, Keyed, Reduced Diameter Sea...
16.09.2021
AT04-08PX-SR2XX - Receptacle, 8 Pin, AT Series, Keyed, Strain Relief End Ca...
16.09.2021
AT04-08PX-SRXXX - Receptacle, 8 Pin, AT Series, Keyed, Strain Relief End Ca...
16.09.2021
ATP04-08PX-SSXXX - Receptacle, 8 Pin, AT Series, Keyed, End Cap, Solid Rear...
16.09.2021
AT04-08PX-XXX - Receptacle, 8 Pin, AT Series, Keyed
16.09.2021
AT04-12PA-NES - 12-Way Receptacle, Male, A Position Key, Non-Extended Shrou...
16.09.2021
at04_12px_ecxxx - Receptacle, 12 Pin, AT Series, Keyed, End Cap
16.09.2021
AT04-12PX-RDXXX - Receptacle, 12 Pin, AT Series, Keyed, Reduced Diameter Wi...
16.09.2021
AT04-12PX-SR2XX - Receptacle, 12 Pin, AT Series, Keyed, Strain Relief End C...
16.09.2021
AT04-12PX-SRXXX - Receptacle, 12 Pin, AT Series, Keyed, Strain Relief End C...
16.09.2021
AT04-12PX-SSXXX - Receptacle, 12 Pin, AT Series, Keyed, Solid Rear Seal, En...
16.09.2021
at04_12px_xxx - Receptacle, 12 Pin, AT Series, Keyed
16.09.2021
AT04-2P-D1N4GRY - Receptacle, 2 Pin, Diode, AT Series
16.09.2021
AT04-2P-EC01XXX - Receptacle, 2 Pin, AT Series, End Cap
02.02.2024
AT04-2P-MM01XXX - Receptacle, 2 Pin, AT Series, Reduced Diameter Wire Seal,...
02.02.2024
AT04-2P-RD01XXX - Receptacle, 2 Pin, AT Series, Reduced Diameter Wire Seal
16.09.2021
AT04-2P-SR01XXX - Receptacle, 2 Pin, AT Series, Strain Relief End Cap
16.09.2021
AT04-2P-SR02XXX - Receptacle, 2 Pin, AT Series, Strain Relief End Cap, Redu...
16.09.2021
AT04-2P-SS01XXX - Receptacle, 2 Pin, AT Series, Solid Rear Seal, End Cap
16.09.2021
AT04-2P-THM10K - Recept, 2 Way "AT", 10K NTC B=3892K, Red
16.09.2021
AT04-3P-EC01XXX - Receptacle, 3 Pin, AT Series,End Cap
16.09.2021
AT04-3P-MM01XXX - Receptacle, 3Pin, AT Series, Reduced Diameter Seal, End C...
16.09.2021
AT04-3P-PM05 - 3-Way Flange Mount Receptacle with Gasket
16.09.2021
AT04-3P-RD01XXX - 3-Way Receptacle, Black Male Connector with Reduced Diame...
16.09.2021
AT04-3P-RJ120 - Recept, 3 Way, J1939, 120 Ohm, Grey/Black
16.09.2021
AT04-3P-RY01 - Receptacle, 3 Pin, Y Type, Black, AT Series
16.09.2021
AT04-3P-SR01XXX - Receptacle, 3 Pin, AT Series, Strain Relief End Cap
16.09.2021
AT04-3P-SR02XXX - Receptacle, 3 Pin, AT Series, Strain Relief End Cap, Redu...
16.09.2021
AT04-3P-SS01XXX - Receptacle, 3 Pin, AT Series, Solid Rear Seal, End Cap
16.09.2021
AT04-3P-XXX - Receptacle, 3 Pin, AT Series
16.09.2021
AT04-4P-XXX - Receptacle, 4 Pin, AT Series
16.09.2021
AT04-4P-EC01XXX - Receptacle, 4 Pin, AT Series, End Cap
16.09.2021
AT04-4P-MM01XXX - Receptacle, 4 Pin, AT Series, Reduced Diameter Wire Seal,...
16.09.2021
AT04-4P-R1K2K - Receptacle, 4 Way "AT", R1K2K,Gray
16.09.2021
AT04-4P-RD01XXX - Receptacle, 4 Pin, AT Series, Reduced Diameter Wire Seal
16.09.2021
AT04-4P-SR01XXX - Receptacle, 4 Pin, AT Series, Strain Relief End Cap
16.09.2021
AT04-4P-SR02XXX - Receptacle, 4 Pin, AT Series, Strain Relief End Cap, Redu...
16.09.2021
AT04-4P-SS01XXX - Receptacle, 4 Pin, AT Series, Solid Rear Seal, End Cap
16.09.2021
AT04-6P-EC01XXX - 6-Way Receptacle, Male Connector with End Cap, AT series
16.09.2021
AT04-6P-MM01XXX - 6-Way Receptacle, Male Connector with Reduced Diameter Se...
16.09.2021
AT04-6P-RD01XXX - 6-Way Receptacle, Male Connector with Reduced Diameter Se...
16.09.2021
AT04-6P-SR01XXX - 6-Way Receptacle Male Connector with Strain Relief and En...
16.09.2021
AT04-6P-SR02XXX - 6-Way Receptacle Male Connector with Strain Relief, Endca...
16.09.2021
AT04-6P-SS01XXX - 6-Way Receptacle, Male Connector with Solid Rear Grommet,...
16.09.2021
AT04-6P-XXX - 6-Way Receptacle, Male Connector, AT series
16.09.2021
AT06-08SX-EC01XXX - 8-Way Plug, Female Connector with A Position Key and En...
16.09.2021
AT06-08SX-MMXXX - 8-Way Plug, Female Connector with A Position Key, Reduced...
16.09.2021
AT06-08SX-RDXXX - 8-Way Plug, Female Connector with A Position Key and Redu...
16.09.2021
AT06-08SX-SR2XX - 8 Position Pin Plug Key Position B, With Strain Relief & ...
16.09.2021
AT06-08SX-SRXXX - 8 Position Pin Plug Key Position D, With Strain Relief
16.09.2021
AT06-08SX-SS01XXX - 8-Way Plug, Female Connector with B Position Key and So...
16.09.2021
AT06-08SX-XXX - Plug, 8 Socket, AT Series, Keyed
16.09.2021
AT06-12SX-ECXXX - 12-Way Plug, Female Connector with A Position Key and End...
16.09.2021
AT06-12SX-MMXXX - 12-Way Plug, Female Connector with A Position Key and Red...
16.09.2021
AT06-12SX-RDXXX - 12-Way Plug, Female Connector with A Position Key and Red...
16.09.2021
AT06-12SX-SR2XX - 12-Way Plug, Female Connector with A Position Key and Red...
16.09.2021
AT06-12SX-SRXXX - 12 Position Pin Plug Key Position C, With Strain Relief
16.09.2021
AT06-12SX-SS01 - 12-Way Plug, Female Connector with A Position Key and Soli...
16.09.2021
AT06-12SX-XXX - 12-Way Plug, Female Connector with A Position Key
16.09.2021
AT06-2S-SR01XXX - 2-Way Plug Female Connector with Strain Relief, Endcap, S...
16.09.2021
AT06-2S-SR02XXX - 2-Way Plug Female Connector with Strain Relief, End Cap, ...
16.09.2021
AT06-2S-SS01XXX - 2-Way Plug, Female Connector with Solid Rear Grommet, Wed...
16.09.2021
AT06-3S-R680 - 3-Way Plug, 680 Ohm Resistor, End Cap, Grey ( Standard Wedge...
16.09.2021
AT06-3S-RJL120 - Plug, 3-Way, J-1939, 120 Ohm Resistor, Grey, End Cap, Latc...
16.09.2021
AT06-3S-SR01XXX - 3-Way Plug Female Connector with Standard Seal
08.03.2023
AT06-3S-SR02XXX - 3-Way Plug Female Connector with .053-.120 Reduced Seal
08.03.2023
AT06-3S-SS01XXX - 3-Way Plug, Female Connector with Solid Rear Grommet
16.09.2021
AT06-4S-SR01XXX - 4-Way Plug Female Connector with Strain Relief and Endcap...
08.03.2023
AT06-4S-SR02XXX - 4-Way Plug Female Connector Reduced Seal, Stain Relief an...
08.03.2023
AT06-4S-SS01XXX - 4-Way Plug, Female Connector with Solid Rear Grommet
16.09.2021
AT06-6S-EC01 - 6-Way Plug, Female Connector with End Cap, AT Series
16.09.2021
AT06-6S-MM01XXX - 6-Way Plug, Female Connector with Reduced Diameter Seal (...
16.09.2021
AT06-6S-RD01XXX - 6-Way Plug, Female Connector with Reduced Diameter Seals,...
16.09.2021
AT06-6S-SR01XXX - 6-Way Plug Female Connector with Strain Relief and Endcap...
08.03.2023
AT06-6S-SR02XXX - 6-Way Plug Female Connector with Strain Relief and Endcap...
08.03.2023
AT06-6S-SS01XXX - 6-Way Plug, Female Connector with Solid Rear Grommet, AT ...
16.09.2021
AT06-6S-XXX - 6-Way Plug, Female Connector, AT series, Dummy
16.09.2021
AT1612-13PB - 13-Way Panel Mount Receptacle, No Gasket,Keyed B. (Wedgelock ...
16.09.2021
AT1612-13PB-RDG - 13-Way, Flange Mount Receptacle, Gasket, Reduced Seal. (W...
16.09.2021
AT1612-13SB - 13-Way Plug Key Position B 11 size 16 / 2 size 12 CONTACTS. ...
16.09.2021
AT1612-13SB-RD - 13-Way Receptacle, Pin, Panel Mount, Self-Threading, Stand...
16.09.2021
AT06-2S-EC01XXX - Plug, 2 Socket, At Series, End Cap
16.09.2021
AT06-2S-MM01XXX - 2-Way Plug, Female Connector with Reduced Diameter Seal (...
16.09.2021
AT06-2S-OMXXX - Plug, 2 Socket, Over - Molding, At Series,
16.09.2021
AT06-2S-RD01XXX - Plug, 2 Socket, At Series, Reduced Diameter Wire Seal
16.09.2021
AT06-2S-XXX - Plug, 2 Socket, At Series
16.09.2021
AT06-3S-EC01XXX - Plug, 3 Socket, AT Series, End Cap
18.07.2023
AT06-3S-MM01XXX - Plug, 3 Socket, AT Series, End Cap, Reduced Diameter Wire...
18.07.2023
AT06-3S-RD01XXX - Plug, 3 Socket, At Series, Reduced Diameter Wire Seal
16.09.2021
AT06-3S-XXX - Plug, 3 Socket, At Series
16.09.2021
AT06-4S-EC01XXX - Plug, 4 Socket, End Cap, At Series
18.07.2023
AT06-4S-MM01XXX - Plug, 4 Socket, At Series, End Cap, Reduced Diameter Wire...
18.07.2023
AT06-4S-RD01XXX - Plug, 4 Socket, At Series, Reduced Diameter Wire Seal
16.09.2021
AT06-4S-XXX - Plug, Socket, At Series
16.09.2021
AT04-6P-R120BL - 6-Way, Receptacle, 6 Gang Buss w/ 120 Ohm Resistor, NI Pin...
16.09.2021
AT06-3S-RCAPP - 3 Position, Plug, Socket, RC Circuit, Potted
16.09.2021
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.