피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: Amphenol Sine Systems
생성됨: 277.02.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
EcoMate RSSM - Rugged Superior Seal Metal Connectors
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
Powered by
CAD모델 선택
ECO -MATE, PLUG, SIZE 14 , 19 POS, RT0W61419SNH03SS - ECOMATE, PLUG, SIZE 1...
08.03.2024
MS16M23XX - ECOMATE, Socket Contact, Machine, 16-18AWG, Size 16
14.02.2022
Plug Dust Cap with/without Chain RT022DCA - ECOMATE, Plug Dust Cap with/wit...
23.04.2024
Plug, Size 10, RT06104PNH03SS - ECOMATE, Plug, 4 Position, Male, Shell Size...
25.04.2022
Plug, Size 10, RT06104SNH03SS - ECOMATE, Plug, 4 Position, Socket, Shell Si...
26.04.2022
Plug, Size 10, RT06128PNH03SS - ECOMATE, Plug, 8 Position, Shell Size 12, S...
14.02.2022
Plug, Size 10, RT0W6106PNH03SS - ECOMATE, Plug, 6 Position, Shell Size 10, ...
14.02.2022
Plug, Size 10, RT0W6106SNH03SS - ECOMATE, Plug, 6 Position, Shell Size 10, ...
14.02.2022
Plug, Size 14, RT061412PNH03SS - ECOMATE, Plug, 12 Position, Male, Shell Si...
13.09.2022
Plug, Size 14, RT061412SNH03SS - ECOMATE, Plug, 14 Position, Female, Shell ...
09.01.2023
Plug, Size 16, RT061619PNH03SS - ECOMATE, Plug, 19 Position, Male, Shell Si...
09.01.2023
Plug, Size 16, RT061619SNH03SS - ECOMATE, Plug, 19 Position, Female, Shell ...
09.01.2023
Plug, Size 18, RT061823PNH03SS - ECOMATE, Plug, 23 Position, Male, Shell Si...
09.01.2023
Plug, Size 18, RT061823SNH03SS - ECOMATE, Plug, 23 Position, Female, Shell ...
09.01.2023
Plug, Size 20, RT062028PNH03SS - ECOMATE, Plug, 28 Position, Male, Shell Si...
09.01.2023
Plug, Size 20, RT062028SNH03SS - ECOMATE, Plug, 28 Position, Female, Shell ...
09.01.2023
Plug, Size 22, RT062235PNH03SS - ECOMATE, Plug, Size 22, 35 Position, Pin, ...
14.02.2022
Plug, Size 22, RT062235SNH03SS - ECOMATE, Plug, 35 Position, Female, Shell ...
03.08.2023
Plug, Size 22, RT062238PNH03SS - ECOMATE, Plug, Size 22, 38 Position, Pin, ...
14.02.2022
Plug, Size 22, RT062238SNH03SS - ECOMATE, Plug, 38 Position, Female, Shell ...
09.01.2023
Plug, Size 24, RT062448PNH03SS - ECOMATE, Plug, 48 Position, Male, Shell Si...
08.05.2023
Plug, Size 24, RT062448SNH03SS - ECOMATE, Plug, 48 Position, Female, Shell ...
09.01.2023
Receptacle, Kit, RT00128PKNH03-K - ECOMATE, Square Flange Receptacle KIt, S...
09.03.2022
Receptacle, Kit, RT00128SKNH03-K - ECOMATE, Square Flange Receptacle KIt, S...
09.03.2022
Receptacle, Size 10, RT00104PKNH03 - ECOMATE, Square Flange Receptacle, Siz...
14.02.2022
Receptacle, Size 10, RT00104SKNH03 - ECOMATE, Square Flange Receptacle, Siz...
14.02.2022
Receptacle, Size 10, RT00104SKNH03-K - ECOMATE, Square Flange Receptacle, S...
09.03.2022
Receptacle, Size 10, RT06104PNH03SS-K - ECOMATE, Plug Kit, 4 Position, Male...
23.04.2024
Receptacle, Size 10, RT06104SNH03SS-K - ECOMATE, Plug Kit, 4 Position, Fema...
23.04.2024
Receptacle, Size 10, RT0W0106PKNH03 - ECOMATE, Square Flange Receptacle, Si...
14.02.2022
Receptacle, Size 10, RT0W0106SKNH03 - ECOMATE, Square Flange Receptacle, Si...
14.02.2022
Receptacle, Size 12, RT00128PKNH03 - ECOMATE, Square Flange Receptacle, Siz...
14.02.2022
Receptacle, Size 12, RT00128SKNH03 - ECOMATE, Square Flange Receptacle, Siz...
14.02.2022
Receptacle, Size 14, RT001412PKNH03 - ECOMATE, Square Flange Receptacle, Si...
14.02.2022
Receptacle, Size 14, RT001412PKNH03-K - ECOMATE, Square Flange Receptacle, ...
09.03.2022
Receptacle, Size 14, RT001412SKNH03 - ECOMATE, Square Flange Receptacle, 12...
09.01.2023
Receptacle, Size 14, RT001412SKNH03-K - ECOMATE, Receptacle Kit, Square Fla...
08.03.2024
Receptacle, Size 14, RT0W01419PKNH03 - ECOMATE, Receptacle, Square Flange, ...
08.05.2023
Receptacle, Size 14, RT0W01419SKNH03 - ECOMATE, Receptacle, Square Flange, ...
08.03.2023
Receptacle, Size 16, RT001619PKNH03 - ECOMATE, Square Flange Receptacle, Si...
14.02.2022
Receptacle, Size 16, RT001619PKNH03-K - ECOMATE, Square Flange Receptacle, ...
09.03.2022
Receptacle, Size 16, RT001619SKNH03 - ECOMATE, Square Flange Receptacle, 19...
09.01.2024
Receptacle, Size 16, RT001619SKNH03-K - ECOMATE, Receptacle Kit, Square Fla...
23.04.2024
Receptacle, Size 16, RT0W61419PNH03SS - ECOMATE, Plug, Size 14, 19 POS, Pin
05.02.2024
Receptacle, Size 18, RT001823PKNH03 - ECOMATE, Square Flange Receptacle, Si...
14.02.2022
Receptacle, Size 18, RT001823PKNH03-K - ECOMATE, Square Flange Receptacle, ...
09.03.2022
Receptacle, Size 18, RT001823SKNH03 - ECOMATE, Square Flange Receptacle, 23...
13.09.2022
Receptacle, Size 18, RT001823SKNH03-K - ECOMATE, Receptacle Kit, Square Fla...
23.04.2024
Receptacle, Size 20, RT002028PKNH03-K - ECOMATE, Receptacle Kit, Square Fla...
23.04.2024
Receptacle, Size 20, RT002028SKNH03-K - ECOMATE, Receptacle Kit, Square Fla...
23.04.2024
Receptacle, Size 22, RT002028PKNH03 - ECOMATE, Receptacle, Square Flange, 2...
13.09.2022
Receptacle, Size 22, RT002028SKNH03 - ECOMATE, Receptacle, Square Flange, 2...
08.05.2023
Receptacle, Size 22, RT002235PKNH03 - ECOMATE, Square Flange Receptacle, Si...
14.02.2022
Receptacle, Size 22, RT002235SKNH03 - ECOMATE, Square Flange Receptacle, Si...
14.02.2022
Receptacle, Size 22, RT002238PKNH03 - ECOMATE, Square Flange Receptacle, Si...
14.02.2022
Receptacle, Size 22, RT002238SKNH03 - ECOMATE, Square Flange Receptacle, Si...
14.02.2022
Receptacle, Size 24, RT002448PKNH03 - ECOMATE, Receptacle, Square Flange, 4...
13.09.2022
Receptacle, Size 24, RT002448SKNH03 - ECOMATE, Receptacle, Square Flange, 4...
09.01.2023
RT00104PKNH03-K - ECOMATE, Square Flange Receptacle, Size 10, 4 POS, Kit
09.03.2022
RTFDxxB - ECOMATE, Gasket
14.02.2022
Socket, Size 12, RT06128SNH03SS - ECOMATE, Plug, Socket, 8 Position, Shell ...
14.02.2022
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.