카탈로그: Anderson Negele America
생성됨: 15.07.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
SL1089100100300
Anderson Negele America
Food & Beverage
Powered by
CAD모델 선택
{anderson/food_beverage/sl_asmtab.prj},{NB=SL1089100100300},{PC=SL},{SR=1},{FIT=089},{DM=1},{M=0},{SWO=1},{SW=01},{C=#####},{CR=30},{PPATH=sl_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
SL - Sanitary Liquid Level Transmitter
Bill of material
SL1089100100300
PN
Part No.
SL1089100100300
PC
Product Code
SL
SR
Span Range
0-30" min to 0-140" max with HART
0-140.1" to 0-415" max with HART
0-415.1" to 0-830" max with HART
0-830.1" to 0-1385" max with HART
0-30" min to 0-140" max
0-140.1" min to 0-415" max
0-415.1" min to 0-830" max
0-830.1" min to 0-1385" max
0-30" min to 0-140" max with HART
0-140.1" to 0-415" max with HART
0-415.1" to 0-830" max with HART
0-830.1" to 0-1385" max with HART
0-30" min to 0-140" max
0-140.1" min to 0-415" max
0-415.1" min to 0-830" max
0-830.1" min to 0-1385" max
FIT
Fitting
Anderson Flush Mount Long
Anderson Flush Mount Short
Cherry Burell Flush Mount Long
Cherry Burell Flush Mount Short
King Gage Flush Mount Long
King Gage Flush Mount Medium
King Gage Flush Mount Short
Tank Mate Flush Mount Long (requires additional adapter)
Tank Mate Flush Mount Medium (requires additional adapter)
Tank Mate Flush Mount Short (requires additional adapter)
1-1/2" Tri-Clamp
2" Tri-Clamp
3" Tri-Clamp
1-1/2" NPT
Continental (long)
Continental (short)
Rosemount/Foxboro Sanitary Spud - Short
Rosemount/Foxboro Sanitary Spud - Long
Endress & Hauser Universal Adaptor - Short
Endress & Hauser Universal Adaptor - Long
Liquid Scale Flush Mount Medium (requires additional adapter)
Anderson Flush Mount Long
Anderson Flush Mount Short
Cherry Burell Flush Mount Long
Cherry Burell Flush Mount Short
King Gage Flush Mount Long
King Gage Flush Mount Medium
King Gage Flush Mount Short
Tank Mate Flush Mount Long (requires additional adapter)
Tank Mate Flush Mount Medium (requires additional adapter)
Tank Mate Flush Mount Short (requires additional adapter)
1-1/2" Tri-Clamp
2" Tri-Clamp
3" Tri-Clamp
1-1/2" NPT
Continental (long)
Continental (short)
Rosemount/Foxboro Sanitary Spud - Short
Rosemount/Foxboro Sanitary Spud - Long
Endress & Hauser Universal Adaptor - Short
Endress & Hauser Universal Adaptor - Long
Liquid Scale Flush Mount Medium (requires additional adapter)
NOTE
Note
-
DM
Materials of Construction
SS-316L Electropolished Diaphragm, Plastic Cap
Hastelloy C Diaphragm, Plastic Cap
SS-316L Electropolished Diaphragm, Stainless Steel Cap
Hastelloy C Diaphragm, Stainless Steel Cap
SS-316L Electropolished Diaphragm, Plastic Cap
Hastelloy C Diaphragm, Plastic Cap
SS-316L Electropolished Diaphragm, Stainless Steel Cap
Hastelloy C Diaphragm, Stainless Steel Cap
M
Mounting
Horizontal
Vertical
Other
Horizontal
Vertical
Other
SWO
Sensor Wiring Options
Straight FWC Options
90 degree FWC Options
Straight FWC Options
90 degree FWC Options
SW
Sensor Wiring
QDR & Field Wireable Connector (FWC) w/No Cable (std.)
Quick Disconnect Receptacle (QDR) w/No Cable, no FWC
QDR w/25 ft Molded Cordset
QDR w/50 ft Molded Cordset
QDR w/100 ft Molded Cordset
QDR w/200 ft Molded Cordset
1/2 NPT No QDR, no FWC and no Cable (No sensor warranty for water damage)
QDR & Field Wireable Connector (FWC) w/No Cable (std.)
Quick Disconnect Receptacle (QDR) w/No Cable, no FWC
QDR w/25 ft Molded Cordset
QDR w/50 ft Molded Cordset
QDR w/100 ft Molded Cordset
QDR w/200 ft Molded Cordset
1/2 NPT No QDR, no FWC and no Cable (No sensor warranty for water damage)
C
Calibration
Height in Inches W.C.
Field Calibrated
Height in Inches W.C.
Field Calibrated
CR
Calibration Range
Inches of Water Column
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청