Catalog navigation
Selección de modelo CAD
Productos disponibles: 41
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-1 Z1 D912 stainless steel A2 plain - Hexagon socket SEMS screws with flat washer
Bill of material
A.R.T. 46995 - DIN 6900-1 Z1 D912 M5x12.0 mm - A2
ARTNR
Order number
TYP
Type designation
DIN 6900-1 Z1 D912
ZTN
Customs number
7318 1562
MT
Materialtyp
Metal
MAT
Material
stainless steel
GUETE
Steel quality
A2
OBERFLAECHE
Surface metal
plain
DINSCHRAUBE
DIN standard screw head
DIN 912
DINSCHEIBE
DIN standard description washer 1
DIN 6902A - Flat washer similar to DIN 125 (Z1)
ISO
ISO Norm
ISO 10644 S4-N
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter max.
mm
AD2
Outer diameter
mm
K
Head height max.
mm
H2
Height
mm
ANTRIEB
Drive
S
Width across flat
mm
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD