Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 40
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-1 Z1 D933 stainless steel A2 plain - Hexagon head SEMS screws with flat washer
Bill of material
A.R.T. 47101 - DIN 6900-1 Z1 D933 M5x25.0 mm - A2
ARTNR
Order number
mm
TYP
Type designation
DIN 6900-1 Z1 D933
ZTN
Customs number
7318 1582
MT
Materialtyp
Metal
MAT
Material
stainless steel
GUETE
Steel quality
A2
OBERFLAECHE
Surface metal
plain
DINSCHRAUBE
DIN standard screw head
DIN 933
DINSCHEIBE
DIN standard description washer 1
DIN 6902A - Flat washer similar to DIN 125 (Z1)
ISO
ISO Norm
ISO 10644 S1-N
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
AD2
Outer diameter
mm
K
Nominal head height
mm
H2
Height
mm
ANTRIEB
Drive
S
Across-flats-dimension max.
mm
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf