Catalog navigation
CADモデル選択
選択可能な製品数: 38
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-2 Z3-1 Z steel 4.8 zinc-plated - Pozidriv SEMS screws with waved spring washer and flat washer
Bill of material
A.R.T. 25878 - DIN 6900-2 Z3-1 Z M4x8.0 mm steel4.8 ZP
ARTNR
Order number
TYP
Type designation
DIN 6900-2 Z3-1 Z
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
Steel
GUETE
Steel quality
4.8
OBERFLAECHE
Surface metal
zinc-plated (A2K)
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Pozi
DINSCHEIBE
DIN standard description washer 1
DIN 6904 - Waved spring washer similar to DIN 137 B (Z3)
DINSCHEIBE2
DIN standard description washer 2
DIN 6902A - Flat washer similar to DIN 125 (Z1)
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
AD2
Outer diameter
mm
AD3
Outer diameter
mm
K
Head height
mm
H2
Height
mm
H2MIN
min.
0.5 mm
H3
Height
mm
ANTRIEB
Drive
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)