Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 43
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-3 Z4-1 D933 steel 8.8 zinc-plated - Hexagon head SEMS screws with split lock washer and flat washer
Bill of material
A.R.T. 40677 - DIN 6900-3 Z4-1 D933 M6x10.0 mm - steel8.8 ZP
ARTNR
Order number
mm
TYP
Type designation
DIN 6900-3 Z4-1 D933
ZTN
Customs number
7318 1582
MT
Materialtyp
Metal
MAT
Material
Steel
GUETE
Steel quality
8.8
OBERFLAECHE
Surface metal
zinc-plated (A2K)
DINSCHRAUBE
DIN standard screw head
DIN 933
DINSCHEIBE
DIN standard description washer 1
DIN 6905 - Split lock washer similar to DIN 128 A (Z4)
DINSCHEIBE2
DIN standard description washer 2
DIN 6902A - Flat washer similar to DIN 125 (Z1)
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
AD2
Outer diameter
mm
AD3
Outer diameter
mm
K
Nominal head height
mm
H2
Height
mm
H2MIN
min.
mm
H3
Height
mm
ANTRIEB
Drive
S
Across-flats-dimension max.
mm
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf