Catalog navigation
Selezione modello CAD
Prodotti disponibili: 68
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-3 Z4-1 T stainless steel A2 plain - Torx SEMS screws with split lock washer and flat washer
Bill of material
A.R.T. 52452 - DIN 6900-3 Z4-1 T M4x18.0 mm - A2
ARTNR
Order number
TYP
Type designation
DIN 6900-3 Z4-1 T
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
stainless steel
GUETE
Steel quality
A2
OBERFLAECHE
Surface metal
plain
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Torx
DINSCHEIBE
DIN standard description washer 1
DIN 6905 - Split lock washer similar to DIN 128 A (Z4)
DINSCHEIBE2
DIN standard description washer 2
DIN 6902A - Flat washer similar to DIN 125 (Z1)
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
AD2
Outer diameter
mm
AD3
Outer diameter
mm
K
Head height
mm
H2
Height
mm
H2MIN
min.
mm
H3
Height
mm
ANTRIEB
Drive
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf