Catalog navigation
Wybór modelu CAD
Dostępne producty: 60
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-3 Z4 T steel 8.8 zinc-plated - Torx SEMS screws with split lock washer
Bill of material
A.R.T. 38919 - DIN 6900-3 Z4 T M4x20.0 mm steel8.8 ZP
ARTNR
Order number
TYP
Type designation
DIN 6900-3 Z4 T
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
Steel
GUETE
Steel quality
8.8
OBERFLAECHE
Surface metal
zinc-plated (A2K)
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Torx
DINSCHEIBE
DIN standard description washer 1
DIN 6905 - Split lock washer similar to DIN 128 A (Z4)
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
AD2
Outer diameter
mm
K
Head height
mm
H2
Height
mm
H2MIN
min.
mm
ANTRIEB
Drive
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf