Catalog navigation
CAD模型选择
可提供的产品: 34
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-4 Z7-1 Z steel 4.8 zinc-plated - Pozidriv SEMS screws with serrated tooth lock washer and flat washer
Bill of material
A.R.T. 36143 - DIN 6900-4 Z7-1 Z M4x10.0 mm steel4.8 ZP
ARTNR
Order number
TYP
Type designation
DIN 6900-4 Z7-1 Z
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
Steel
GUETE
Steel quality
4.8
OBERFLAECHE
Surface metal
zinc-plated (A2K)
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Pozi
DINSCHEIBE
DIN standard description washer 1
DIN 6907A - Serrated tooth lock washer similar to DIN 6798 A (Z7)
DINSCHEIBE2
DIN standard description washer 2
DIN 6902A - Flat washer similar to DIN 125 (Z1)
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
AD2
Outer diameter
mm
AD3
Outer diameter
mm
K
Head height
mm
H2
Height
mm
H3
Height
mm
ANTRIEB
Drive
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型