Catalog navigation
Выбор CAD модели
Доступные продукты: 52
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-5 Z9-1 T stainless steel A2 plain - Torx SEMS screws with conical spring washer and flat washer
Bill of material
A.R.T. 51981 - DIN 6900-5 Z9-1 T M4x40.0 mm - A2
ARTNR
Order number
TYP
Type designation
DIN 6900-5 Z9-1 T
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
stainless steel
GUETE
Steel quality
A2
OBERFLAECHE
Surface metal
plain
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Torx
DINSCHEIBE
DIN standard description washer 1
DIN 6908 - Conical spring washer similar to DIN 6796 (Z9)
DINSCHEIBE2
DIN standard description washer 2
DIN 6902A - Unterlegscheibe ähnl. DIN 125 (Z1)
D
Nominal thread diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
AD2
Outer diameter
mm
AD3
Outer diameter
mm
K
Head height
mm
H2
Height
mm
H3
Height
mm
ANTRIEB
Drive
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf