Catalog navigation
Selezione modello CAD
Prodotti disponibili: 16
HELP_VARIABLE
Company
ASK Kugellagerfabrik Artur Seyfert
Description
GI-DO - maintenance required (steel/steel) female thread
Bill of material
ASKUBAL GIR 25-DO0-0
AB
Product designation
TD
Thread turning direction
ARTNR
Product number
POS
Position
POS2
Position
°
D
d
mm
DREH
Drehzahl (nur für kurzzeitige Umdrehungen geeignet)
min-1
D3
d3
mm
B
mm
C1
mm
D1
d1 ~
mm
D2
d2 max.
mm
D4
d4 ~
mm
D5
d5 max.
mm
DK
dk
mm
H1
h1
mm
L3
l3 min.
mm
L4
l4 max.
mm
W
mm
C
Load rating static C0
kN
ALPHA
Tilt angle α
°
GEW
Weight
kg
DIN
Mounting sizes acc. to DIN ISO
12240-4 Dimension series E
ECCN
Customs tariff number
84833080
INFO
Infotext
Infotext
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD