Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Eccentric Collar Intermediate Duty LF Three-Bolt Flange Metric Bore - SXV 3 Bolt Flange Bearings -(Normal Duty) -Re-Lube and No-Lube
Bill of material
065530
SERIES
Series
206
SS
Shaft Size
30 mm
PN
Part No.
065530
DESCRIPTION
Description
LF-SXV-30M
W
Weight
0.7 kg
A
35.8 mm
B
112.8 mm
C
40.6 mm
D
90.4 mm
G
10.4 mm
H
11.9 mm
J
15.5 mm
L
44.5 mm
M
56.4 mm
N
51.3 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model