T2S62FAM101182T21.2
Baldor Reliance
Dodge
Gearing
torque_arm_2
Powered by
CAD모델 선택
{baldor/dodge/gear/torque_arm_2/ta2_r6307s_asmtab.prj},{NB=T2S62FAM101182T21.2},{A=20.55},{B=25.23},{C=10.28},{D=9.17},{D1=1.780000},{G=1.5000},{H=17.8498},{I=1.3509},{J=3.3748},{K=7.6708},{L=0.7158},{M=18.0708},{N=12.8708},{O=0.7158},{P=2.3738},{R=2.60},{S=6.6300},{T=9.56},{U=7.5287},{V=0.2226},{X=0.09},{Y=0.406},{AA=1},{AB=1.0104},{AC=0.499},{AD=0.38},{AE=6.3500},{AF=2.5},{AG=2.1875},{AI=2.8388},{AJ=3.4},{AK=0.310000},{AL=0.310000},{AM=0.750},{AN=0.50},{AO=1.1250},{AP=0.120},{AS=2.562},{AT=3.25},{AU=3.25},{AX=0.26},{AY=1.2124},{RA=45},{RB=45},{RE=2.65},{RF=3.8049},{RG=2.1875},{BA=1.0200},{BB=1.0465},{BBC=6.0076},{BBD=4.0876},{BBF=3.3079},{BBG=9.1700},{BBH=0.2456},{KDM=0.4084},{KDN=0.50},{BBI=2.2981},{DEEP=1.12},{KDN1=0.75},{KDM1=0.6420},{BBJ=0.1800},{BBK=10.7248},{BBL=6.187},{DEEP1=1.25},{BBM=5.000},{BBN=8.1431},{BBO=6.67},{BBP=2.17},{BBT=0.0249},{BBU=8.1},{BBV=2.43},{BBX=1.39},{BBY=1.78},{BBZ=0.0449},{BBW=0.375},{LUB1=0.6},{LUB2=0.2382},{BCF=4.00},{BCC=5.455000},{BCD=0.787500},{SS=0.3800},{LRMIN=29.5},{LRMAX=35.5},{RODNY=11.440},{RODNX=11.490},{RODLY=16.440},{RODRY=16.440},{RODMY=11.4400},{DODA=0.0058},{RODLX=7.200},{A1=9.4000},{B1=5.7500},{C1=4.5000},{C2=0.5000},{BORE1=3.937500},{C3=1.000},{C4=0.500},{MD=T2S62},{CO=},{RMO=F},{PO=A},{BG=},{MO=M1},{RODO=},{LR=0},{BDIM=1},{DSD=},{DSM=},{SD=},{MF=182T},{CD=21.20}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
Maximum Bore Straight Bore Reducer 6307H - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2S62FAM101182T21.2
CO
Cooling Options
No Cooling
Cooling Fan Assembly
No Cooling
Cooling Fan Assembly
RMO
Reducer Mount Options
Flange Mount Drive
Shaft Mount drive
Screw Conveyour Drive
Flange Mount Drive
Shaft Mount drive
Screw Conveyour Drive
PO
Reducer position
Position A
Position B
Position C
Position D
Position A
Position B
Position C
Position D
BG
Belt Guard
None
Standard Belt Guard
None
Standard Belt Guard
MO
Motor Mounting Options
M1
M2
M3
M4
M1
M2
M3
M4
RODO
Rod Options
Not Available
Not Available
LR
Rod Length
0.000
0.000
인치
BDIM
Lateral Adjustment B
Bmin
Bmax
Bmin
Bmax
DSD
Drive Shaft Diameter
Not Available
Not Available
DSM
Drive Shaft Material
Not Available
Not Available
SD
Screw Diameter
Not Available
Not Available
MF
Motor Frame
182T
184T
213T
215T
254T
256T
284T
286T
324T
326T
364T
365T
404T
405T
182T
184T
213T
215T
254T
256T
284T
286T
324T
326T
364T
365T
404T
405T
CMIN
Center Distance Min.
21.2
21.2
인치
CMAX
Center Distance Max.
25.0
25.0
인치
CD
Center Distance
인치
RS
Reducer Size
TA6307H09-3-15/16
TA6307H09-3-15/16
AGC
AGMA Code
307D09
307D09
ACR
Actual Ratio
9.22
9.22
W
Weight
334.0
334.0
lbs
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
QDS-3V - QD Sheaves
Baldor Reliance
09.11.2021
Right Angle Helical Bevel Reducers - Quantis RHB
Baldor Reliance
09.11.2021
Taper Bushed Reducer 6307H - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Maximum Bore Straight Bore Reducer 1107H - Torque-Arm II Shaft Mount Speed ...
Baldor Reliance
09.11.2021
Standard Shaft Bushing Kit 6307 - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
SH Type - QD Bushing
Baldor Reliance
09.11.2021
SK Type - QD Bushing
Baldor Reliance
09.11.2021
Rod - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Maximum Bore Straight Bore Reducer 5215H - Torque-Arm II Shaft Mount Speed ...
Baldor Reliance
09.11.2021
Motor Mount - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Taper Bushed Reducer 4207H - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Backstop - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Taper Bushed Reducer 8407H - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Taper Bushed Reducer 7315H - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청