Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-1008-I - Taper-Lock Bushings
Bill of material
119180
BORE
Bore
INCH
PN
Part Number
WT
Weight
0.2 lbs
BK
Bushing Keyway
INCH
SK
Shaft Keyseat (Ref.)
INCH
TC
Torque Capacity
1.200 lbs-in
WTIS
Wrench Torque Install. Screws
55 lbs-in
A
1.38 INCH
B
0.91 INCH
CI
CL 30 Iron - Hub Diameter
2.19 INCH
CS
Steel Hub Diameter
1.94 INCH
D
Bolt Circle
1.330 INCH
FQ
Quantity - Number of Bolts
2 INCH
FS
Size of Bolts
1/4-20UNC INCH
LH
Standard Hex Key
1.13 INCH
LS
Short Key
0.63 INCH
MH
Standard Hex Key
1.25 INCH
MS
Short Key
0.75 INCH
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели