dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BNI IOF-329-P02-Z038
Balluff
Safety
Safe I/O modules
Powered by
CAD모델 선택
{balluff/safety/sichere_ea/bni.prj},{NB=BALLUFF BNI IOF-329-P02-Z038},{BC=BNI0098},{BAF0161=68},{BAB5771=181.5},{AAT0661=3},{AAC0251=19.2},{AAP6101=4},{AAB9091=30},{BAA0201=32.4},{W=0.661},{TC=BNI IOF-329-P02-Z038},{AB=BNI IOF-329-P02-Z038},{PX=50909_01},{ICON=50909_01.bmp},{EDZ=BAL.BNI0098},{TRAFFIC=85176200},{BG=68 x 32.4 x 181.5 mm},{DIGEIN=14x PNP, Typ3},{GW=Zink},{SN=PROFIsafe over IO-Link},{IEC=IP67},{ZUL=CE;TÜV;IO-Link;cULus;WEEE},{SORT=Condition Monitoring. IO-Link.},{AAO3821=SIL 3},{BAB3921=WEEE, IO-Link, CE, cULus, TÜV-Zeichen},{BAD7221=Ja},{AAC0731=E},{BAG9751=IP67},{AAM4791=PROFIsafe over IO-Link},{AAM2711=Ja},{AAB7281=PROFIsafe over IO-Link},{ECLASS101=27-24-26-04},{CERTIFICATION=CE;UKCA;Safety;cULus;WEEE}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 3
HELP_VARIABLE
Company
Balluff
Description
Safe I/O modules
Bill of material
BALLUFF BNI IOF-329-P02-Z038
VERF
Availability
Available
BC
Order code
BNI0098
BNI0098
TC
Product identifier
BNI IOF-329-P02-Z038
BNI IOF-329-P02-Z038
PX
Product view
50909_01
50909_01
ICON
50909_01.bmp
50909_01.bmp
TRAFFIC
Customs number
85176200
85176200
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.661
0.661
Kg
DESCRIPT
Description
Performance Level = e, Safety category (EN ISO 13849-1) = 4, SIL (IEC 61508) = 3, SIL CL (EN 62061) = 3, Response time max. = 20 ms, Approval/Conformity = CE, UKCA, Safety, cULus, WEEE, Number of safe inputs = 12, Number of safe outputs = 2, Current sum US, sensor = 4.8 A, Current sum UA, actuator = 8 A, Digital inputs = 14x PNP, Type 3, Digital outputs = 2x PP/PM, 2x PNP, Interface = PROFIsafe over IO-Link 1.1, Connection slots = 2x M12x1-Female, 8-pin, A-coded 6x M12x1-Female, 5-pin, A-coded, Dimension = 68 x 32.4 x 181.5 mm, Ambient temperature = -5...55 °C, IP rating = IP67, Housing material = Zinc, Die casting, nickel-plated
Performance Level = e, Safety category (EN ISO 13849-1) = 4, SIL (IEC 61508) = 3, SIL CL (EN 62061) = 3, Response time max. = 20 ms, Approval/Conformity = CE, UKCA, Safety, cULus, WEEE, Number of safe inputs = 12, Number of safe outputs = 2, Current sum US, sensor = 4.8 A, Current sum UA, actuator = 8 A, Digital inputs = 14x PNP, Type 3, Digital outputs = 2x PP/PM, 2x PNP, Interface = PROFIsafe over IO-Link 1.1, Connection slots = 2x M12x1-Female, 8-pin, A-coded 6x M12x1-Female, 5-pin, A-coded, Dimension = 68 x 32.4 x 181.5 mm, Ambient temperature = -5...55 °C, IP rating = IP67, Housing material = Zinc, Die casting, nickel-plated
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청