dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BML-S1H1-S6RC-M3CA-D0-KA00,3-S284
Balluff
Sensors
Magnetic Linear Encoder Systems BML
BML
Powered by
CAD모델 선택
{balluff/sensortechnik/magnetband_bml/bml/bml_s1h_asmtab.prj},{NB=BALLUFF BML-S1H1-S6RC-M3CA-D0-KA00,3-S284},{BC=BML03Z7},{VERS=6.000},{VERS1=MIN},{VERS2=MIN},{W=0.06},{AAF727=5.25},{BAA018=40},{ST=AK},{TC=BML-S1H1-S6RC-M3CA-D0-KA00,3-S284},{AB=BML-S1H1-S6RC-M3CA-D0-KA00,3-S284},{AB1=BML-S1H1-S6RC-M3CA-D0-KA00,3-S284},{PV=PV124403},{PX=49889_01},{PXX=49889},{PWEB=yes},{ICON=49889_00.bmp},{RENDER=},{EDZ=},{PPATH=bml_s1h_asmtpl.prj},{BAU=BML-S1H},{ANS=Kabel mit Steckverbinder, M12x1-Stecker, 12-polig, 0.3 m, PUR},{SCH=digitale Rechtecksignale},{AUSS=SSI},{AUF=0,9765625 µm (1000/1024 µm)},{TRAFFIC=90318020},{MANUALDE=https://assets.balluff.com/WebBinary1/MAN_BML_S1H__B_S6_D0_KA_S284_X_E14_DOK_877532_01_000.pdf}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 22
HELP_VARIABLE
Company
Balluff
Description
BML-S1H, 14x13x40 mm
Bill of material
BALLUFF BML-S1H1-S6RC-M3CA-D0-KA00,3-S284
VERF
Availability
Available
Available
BC
Order code
BML03Z7
BML03Z7
TC
Product identifier
BML-S1H1-S6RC-M3CA-D0-KA00,3-S284
BML-S1H1-S6RC-M3CA-D0-KA00,3-S284
PX
Product view
49889_01
49889_01
TECH
Tech. Details
Tech. Detail
ICON
49889_00.bmp
49889_00.bmp
BAU
Style
BML-S1H
BML-S1H
ANS
Connection type
Cable with connector, M12x1-Male, 12-pole, 0.3 m, PUR
Cable with connector, M12x1-Male, 12-pole, 0.3 m, PUR
SCH
Interface
Digital square wave signals
Digital square wave signals
AUSS
Output signal
SSI
SSI
AUF
Resolution
0,9765625 µm (1000/1024 µm)
0,9765625 µm (1000/1024 µm)
W
Weight
0.06
0.06
Kg
TRAFFIC
Customs number
90318020
90318020
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BML_S1H__B_S6_D0_KA_S284_X_E14_DOK_877532_01_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BML_S1H__B_S6_D0_KA_S284_X_E14_DOK_877532_01_000.pdf
DESCRIPT
Description
Dimension = 14 x 13 x 40 mm, Connection = Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR, Housing material = Aluminium, Interface = SSI;Analog Sin/Cos (1 Vpp ± 0,35 V), Measuring range = 256 mm, Resolution = 0.9765625 µm, Read distance = 0.01...0.35 mm, Non-linearity max. = ±7 µm, Operating voltage Ub = 4.75...5.25 VDC, Ambient temperature = -20...80 °C, Procedure direction = Lengthwise to tape, Interface coding = Gray, Approval/Conformity = cURus, CE, UKCA, WEEE
Dimension = 14 x 13 x 40 mm, Connection = Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR, Housing material = Aluminium, Interface = SSI;Analog Sin/Cos (1 Vpp ± 0,35 V), Measuring range = 256 mm, Resolution = 0.9765625 µm, Read distance = 0.01...0.35 mm, Non-linearity max. = ±7 µm, Operating voltage Ub = 4.75...5.25 VDC, Ambient temperature = -20...80 °C, Procedure direction = Lengthwise to tape, Interface coding = Gray, Approval/Conformity = cURus, CE, UKCA, WEEE
CAE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청