dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BNS 819-B06-R12-61-12-10-S4R-I
Balluff
Sensors
Mechanical Sensors
Mechanical Multiple Limit Switch
Powered by
CAD모델 선택
{balluff/sensortechnik/mechanische_sensoren/em_reihen/bns_61_io_link.prj},{NB=BALLUFF BNS 819-B06-R12-61-12-10-S4R-I},{BC=BNS041J},{W=0.55},{AAC022=MIN},{AAP721=MIN},{AAB906=MIN},{BAD918=MIN},{BAD849=MIN},{BAD823=MIN},{BAD856=MIN},{TC=BNS 819-B06-R12-61-12-10-S4R-I},{AB=BNS 819-B06-R12-61-12-10-S4R-I},{PX=54221_00},{PWEB=yes},{TS=871150},{SV=4-polig, rechts nur fuer IO-Link},{RENDER=},{PV=PV144630},{ST=IN},{EDZ=},{IODD=https://assets.balluff.com/WebBinary1/ST_IODD_BNS_6_FACH_DRF_928838_02_000.zip},{TRAFFIC=85365080},{MANUALDE=https://assets.balluff.com/WebBinary1/MAN_BNS_100_62_61_819_DE_EN_1012_DRW_881910_00_000.pdf},{MANUALEN=https://assets.balluff.com/WebBinary1/MAN_BNS_100_62_61_819_DE_EN_1012_DRW_881910_00_000.pdf},{BAD831=},{BAB392=},{AAR872=},{AAB400=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 7
HELP_VARIABLE
Company
Balluff
Description
BNS Multiple Position Switches Series 61 IO-Link
Bill of material
BALLUFF BNS 819-B06-R12-61-12-10-S4R-I
VERF
Availability
no more available
no more available
TC
Product identifier
BNS 819-B06-R12-61-12-10-S4R-I
BNS 819-B06-R12-61-12-10-S4R-I
BC
Order code
BNS041J
BNS041J
PX
Product view
54221_00
54221_00
TECH
Tech. Details
Tech. Detail
IODD
IO Device Description
https://assets.balluff.com/WebBinary1/ST_IODD_BNS_6_FACH_DRF_928838_02_000.zip
W
Weight
0.55
0.55
Kg
TRAFFIC
Customs number
85365080
85365080
MANUALDE
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNS_100_62_61_819_DE_EN_1012_DRW_881910_00_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BNS_100_62_61_819_DE_EN_1012_DRW_881910_00_000.pdf
DESCRIPT
Description
Housing material = Aluminium, Anodized, Number of switching positions = 6x Roller, Version = Snap contact, Operating principle = 1-6. Switch position: Mechanical, Installation = Vertical, Approach direction = longitudinal, parallel to attachment surface, Approach speed = 1-6. Switch position: 60 m/min, Connection type = 1. Switch position: Connector, Ambient temperature = -5...85 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
Housing material = Aluminium, Anodized, Number of switching positions = 6x Roller, Version = Snap contact, Operating principle = 1-6. Switch position: Mechanical, Installation = Vertical, Approach direction = longitudinal, parallel to attachment surface, Approach speed = 1-6. Switch position: 60 m/min, Connection type = 1. Switch position: Connector, Ambient temperature = -5...85 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청