dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BNS 829-B02-D12-61-12-10
Balluff
Sensors
Mechanical Sensors
Mechanical Multiple Position Switch with AC unit
Series 61
Powered by
CAD모델 선택
{balluff/sensortechnik/mechanische_sensoren/mechanische_reih/baureihe_61/bns_829_61.prj},{NB=BALLUFF BNS 829-B02-D12-61-12-10},{W=MIN},{DESCRIPT=MIN},{L2XX=48,60},{L3XX=24,30},{SV2='', 'ohne Steckverbinder', '-S80R', '5-polig, rechts', '-S80L', '5-polig, links','-S90R','12-polig, rechts','-S90L','12-polig, links','-S4R-I','4-polig, rechts nur für IO-Link','-S4L-I','4-polig, links nur für IO-Link'},{SV3='', 'ohne Steckverbinder', '-S80R', '5-polig, rechts', '-S80L', '5-polig, links','-S90R','12-polig, rechts','-S90L','12-polig, links'},{FORM=BS},{SA=02},{SF=D},{L1=12},{L2=36},{FA=},{SV=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Balluff
Description
BNS 829 Series 61
Bill of material
BALLUFF BNS 829-B02-D12-61-12-10
TC
Product identifier
BNS 829-B02-D12-61-12-10
FORM
Housing form
Standard 2x M20 x 1.5 from the side
3x M20x 1.5 from the side and in the flange
2x M20x 1.5 from the side and cable implementation in the flange
Standard 2x M20 x 1.5 from the side
3x M20x 1.5 from the side and in the flange
2x M20x 1.5 from the side and cable implementation in the flange
SA
number of plungers
2-fold
3-fold
4-fold
5-fold
6-fold
2-fold
3-fold
4-fold
5-fold
6-fold
SF
Plunger type
Chisel
Ball
Roller
Roller bearing
Chisel
Ball
Roller
Roller bearing
L1
Switch position spacing
12
16
12
16
L2
36
36
mm
L3
12
mm
FA
Function indicator
without function indication
6...60 V AC/DC
90...250 V AC/DC
without function indication
6...60 V AC/DC
90...250 V AC/DC
SV
Connector
without Connector
5-pole, right
5-pole, left
12-pole, right
12-pole, left
4-pin to the right only for IO-Link
4-pin to the left only for IO-Link
without Connector
5-pole, right
5-pole, left
12-pole, right
12-pole, left
4-pin to the right only for IO-Link
4-pin to the left only for IO-Link
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청