Catalog navigation
Выбор CAD модели
Доступные продукты: 28
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Duplex plate wheels 32B-2 - Plate wheels for roller chains - DIN 8187 - ISO 606
Bill of material
202460021
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D2
mm
KG
kg
B2
87.4 mm
B1
b1
28.8 mm
C
6 mm
R3
r3
51 mm