Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_02_ac - Cinch Connectivity Solutions
Bill of material
M83513-02-AC
PN
Part Number
M83513-02-AC
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Socket, 9 Positions, Shell Finish - Cadmium, Female, Solder Cup
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
9
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型