Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
STA-100G-CWDM4
Bill of material
STA-100G-CWDM4
PN
Part Number
STA-100G-CWDM4
DESC
Description
QSFP28, 100G, CWDM4, 2km Plugable Transceiver
DR
Data rate
100 Gbps
WL
Wave length
1271, 1291, 1311, 1331 nm
SMMM
SM/MM
SM
TH
Temp High (oC)
70 °C
TL
Temp Low (oC)
0 °C
MT
Mounting type
Pluggable
FF
Form Factor
QSFP28 Dual LC
DISTANCE
Distance
2000m
VOLTAGE
Voltage
3.3 V
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型