Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
PL455ACFLP-222
Bill of material
PL455ACFLP-222
PN
Part Number
PL455ACFLP-222
DESC
Description
1553 Twinax Pin Contact, Full Crimp, 3-Lug Bayonet, Straight, For 10613 Cable
TYPE
Type
MIL-STD-1553B
TS
Termination Style
Cable
CT
Cable Type
10613
TT
Termination Type
Full Crimp
BS
Body Style
Straight
GENDER
Gender
Plug
MS
Mounting Style
Cable Mount
MF
Max Frequency
2 MHz
BP
Body Plating
Nickel
CP
Contact Plating
Gold
CRIMPDIE
Crimp Die
M252520
CRIMPTOOL
Crimp Tool
M22520
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model