Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
10_1200_lpi - Signal Transformer
Bill of material
10-1200-LPI
PN
Part Number
10-1200-LPI
DESC
Description
International Low Profile Transformer, 12VA Power, 115V/230V Input, 10VCT Output Series, 5V Output Parallel
POWERVA
Power
12 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.75 lbs (0.34 kg)
LENGTH
Length
2.63 in. (66.8 mm)
WIDTH
Width
2.19 in. (55.6 mm)
HEIGHT
Height
1.06 in. (26.9 mm)
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Bel Fuse
    mpl_12_12 - Signal Transformer
    Bel Fuse
    mpl_6_12 - Signal Transformer
    Bel Fuse
    10_1800_lpi - Signal Transformer
预览
3D
2D
下载CAD模型