Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 64526 - Vacuum / pressure relief valve - Stainless steel 316L
Bill of material
Béné Inox 664526-63
REF
Référence
664526-63
DES
Désignation
SDS63
D1
63.5 mm
D2
140 mm
L1
104 mm
L2
53 mm
L3
166 mm
POIDS
5.2 kg