ILS1B571PB1A0
Schneider Electric
Integrated Compact Drives
Stepper motor
Lexium ILS
LEXIUM_ILS_57mm
Powered by
CAD모델 선택
{berger_lahr/3_integrated_compact_drives/2_stepper/3_ils_lexium/1_ilsx57_lexium/ilsx57_asmtab.prj},{NB=ILS1B571PB1A0(0-ISDPassfeder F)},{VERS=3},{D31=38.100},{D32=5.000},{D33=66.660},{L30=22.000},{L31=1.600},{MQ3=60.000},{L=16.000},{AN=3.000},{PF=Lexium Integrierter Antrieb},{MT=Schrittmotor},{MB=57},{WT=mittlere Drehzahl, mittleres Drehmoment},{KB=Platte},{MS=Standard Indexpuls},{HB=keine Haltebremse},{SV=Standard},{SG=IP54},{ZD=Standard},{WD=Standard},{SW=IP41},{K2= 'CAN', 'CANopen DS301','DP0', 'Profibus DP V0', '485', 'RS485'},{K3='PD1','24 V, galvanisch getrennt','PD2','5 V, galvanisch getrennt','PD3','5 V, Gegentakt (RS422)'},{HO2= 'D' , 'Parameterschalter für Konfiguration', '-', 'keine '},{VN=1},{F=DP0},{ML=1},{AT=B},{G=0},{AR=-},{ST=F},{VS=IS},{HO=D}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schneider Electric
Description
ILSx57 - Lexium Integrated Drive
Bill of material
ILS1B571PB1A0
PF
Product family
Lexium Integrated Drive
MT
Motor type
Stepper motor
VN
Nominal supply voltage
24-36
24-48
24-36
24-48
V-DC
F
Communication interface
Profibus DP
CANopen DS301
RS485
Bewegungssequenz (E/A)
Puls-Richtung-Schnittstelle (24 V optoentkoppelt)
Puls-Richtung-Schnittstelle (5 V optoentkoppelt)
Puls-Richtung-Schnittstelle (5 V Gegentakt/RS422)
Profibus DP
CANopen DS301
RS485
Bewegungssequenz (E/A)
Puls-Richtung-Schnittstelle (24 V optoentkoppelt)
Puls-Richtung-Schnittstelle (5 V optoentkoppelt)
Puls-Richtung-Schnittstelle (5 V Gegentakt/RS422)
MB
Motor size
57
mm
ML
Motor length
1 Segment
2 Segmente
3 Segmente
1 Segment
2 Segmente
3 Segmente
WT
Winding type
mittlere Drehzahl, mittleres Drehmoment
AT
Connection technology
PCB connectors
Industrial connectors
PCB connectors
Industrial connectors
KB
Cable bushing
Platte
MS
Measurement system
Standard index pulse
HB
Holding brake
No holding brake
G
Gearing
No gearing
Planetary gearbox PLE 40 - 3:1
Planetary gearbox PLE 40 - 4:1
Planetary gearbox PLE 40 - 5:1
Planetary gearbox PLE 40 - 8:1
Planetary gearbox PLE 40 - 12:1
Planetary gearbox PLE 60 - 3:1
Planetary gearbox PLE 60 - 4:1
Planetary gearbox PLE 60 - 5:1
Planetary gearbox PLE 60 - 8:1
Planetary gearbox PLE 60 - 12:1
Planetary gearbox PLS 70 - 3:1
Planetary gearbox PLS 70 - 5:1
Planetary gearbox PLS 70 - 8:1
Angle planetary gearbox WPLE 60 - 3:1
Angle planetary gearbox WPLE 60 - 5:1
Angle planetary gearbox WPLE 60 - 8:1
Angle planetary gearbox WPLE 60 - 12:1
Angle planetary gearbox WPLS 70 - 3:1
Angle planetary gearbox WPLS 70 - 5:1
Angle planetary gearbox WPLS 70 - 8:1
No gearing
Planetary gearbox PLE 40 - 3:1
Planetary gearbox PLE 40 - 4:1
Planetary gearbox PLE 40 - 5:1
Planetary gearbox PLE 40 - 8:1
Planetary gearbox PLE 40 - 12:1
Planetary gearbox PLE 60 - 3:1
Planetary gearbox PLE 60 - 4:1
Planetary gearbox PLE 60 - 5:1
Planetary gearbox PLE 60 - 8:1
Planetary gearbox PLE 60 - 12:1
Planetary gearbox PLS 70 - 3:1
Planetary gearbox PLS 70 - 5:1
Planetary gearbox PLS 70 - 8:1
Angle planetary gearbox WPLE 60 - 3:1
Angle planetary gearbox WPLE 60 - 5:1
Angle planetary gearbox WPLE 60 - 8:1
Angle planetary gearbox WPLE 60 - 12:1
Angle planetary gearbox WPLS 70 - 3:1
Angle planetary gearbox WPLS 70 - 5:1
Angle planetary gearbox WPLS 70 - 8:1
AR
Mounting direction
-
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청