Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 539.2 B - Cylindrical handles, Type B, with hand guard, both sides
Bill of material
Zylindergriff GN539.2-30-M8-B
ARTNR
D1
30 mm
D2
Thread
D3
64 mm
D4
46 mm
L1
112 mm
L3
4 mm
L4
4 mm
T
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES