카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
NIROSTA-Knopf GN676.5-25-M6-A
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 676.5
Powered by
Seleção de modelos em CAD
{berger_tools/1_0_bedienelemente/1_1/knoepfe/gn676_5/gn676_5a.prj},{NB=NIROSTA-Knopf GN676.5-25-M6-A},{ARTNR=GN676.5-25-M6-A},{PARTNUMBER=GN 676.5-25-M6-A},{NORMNR=GN 676.5},{D1=25},{D2=M6},{D3=14.5},{H1=22.5},{H2=14.0},{T=12},{FORM=A},{NDR=6.000},{KDR=4.917},{H10=1.880},{D10=19.000},{R10=2.500},{D20=12.080},{T10=12},{WEIGHT=0.0420},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Available products: 6
HELP_VARIABLE
Company
Berger Tools
Description
GN 676.5 A - Stainless Steel-Knobs without knurl (Type A)
Bill of material
NIROSTA-Knopf GN676.5-25-M6-A
ARTNR
GN676.5-25-M6-A
GN676.5-25-M6-A
D1
Diameter d1
25
25
mm
D2
Thread d2
M6
M6
D3
Diameter d3
14.5
14.5
mm
H1
Height h1
22.5
22.5
mm
H2
Height h2
14.0
14.0
mm
T
Depth t min.
12
12
mm
WEIGHT
Weight
0.0420
0.0420
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF
Pedir cotação