Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Berger Tools
Description
GN 798.8 - Safety Retractable Handles, Retractable Mechanism Stainless Steel, Automatic Return to the Retracted position
Bill of material
Sicherheits-Umleggriff GN798.8-KT-22
ARTNR
POS
Swivelling
D1
mm
D2
Thread
M6
D3
20 mm
L1
mm
L2
~
mm
L3
22 mm
L4
13 mm
L5
5.5 mm
MAT
Material
Plastic, Technopolymer (Polyamide PA)
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели