Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 700 - Adjustable knob with arrow
Bill of material
Verstellknopf GN700-66-K12-A
ARTNR
D1
66 mm
D2
H7 bore with keyway (K)
D3
52 mm
D4
55 mm
D5
5.5 mm
L1
44 mm
L2
9 mm
L3
40 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
VIDEO
Video link
Video link