Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 700 - Adjustable knob
Bill of material
Verstellknopf GN700-66-K12-B
ARTNR
D1
66 mm
D2
H7 bore with keyway (K)
D3
52 mm
D4
55 mm
D5
5.5 mm
L1
44 mm
L2
9 mm
L3
40 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
VIDEO
Video link
Video link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD