Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 700 - Adjustable knob, Type KS, with customized scale
Bill of material
Verstellknopf GN700-66-K12-KS
ARTNR
D1
66 mm
D2
Bore with keyway K
D3
52 mm
D4
55 mm
D5
5.5 mm
L1
44 mm
L2
9 mm
L3
40 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
VIDEO
Video link
Video link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели