Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 729 - Control knob
Bill of material
Schaltknopf GN729-34-B8
ARTNR
D1
mm
D2
H8 Bore
B
mm
D3
Thread
M5 mm
D4
6 mm
D5
mm
L1
mm
L2
7.5 mm
T1
min.
mm
T2
+0,2
4 mm
S
+0,3/+0,1
4 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model