Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Berger Tools
Description
GN 2276 - Right-angle spirit levels, Type JV, adjustable, mounting from the front side
Bill of material
Kreuzlibelle GN2276-ALN-62-G-6-JV
ARTNR
OB
Material / Finish
D1
62 mm
D2
3.4 mm
D3
6.3 mm
D4
52 mm
H1
13 mm
H2
9.8 mm
H3
1 mm
M1
18.4 mm
M2
6.7 mm
M3
25.1 mm
E
Sensitivity
F
Filling
G- green-transparent
WEIGHT
Weight
0.0950 kg
CTN
Customs Tariff Number
90319000
ROHS
YES
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model