Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Berger Tools
Description
GN 000.3 - Position Indicators, Numbers Ascending Clockwise
Bill of material
Position indicator GN 000.3-60-0002.0-R
ARTNR
D1
60 mm
ZAEHLWERK
after 1 spindle turn
SKALA
number of graduations
ABLESE
Precision of the pointer
D2
68.5 mm
D3
67 mm
L1
33 mm
L2
26 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
90318080
ROHS
YES
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model