Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Berger Tools
Description
GN 927.2 - Clamping Levers with Eccentrical Cam with Internal Thread, Steel Contact Plate, Type B - Steel contact plate without setting nut
Bill of material
Exzenterspanner mit Innengewinde GN927.2-63-M6-B-Z
ARTNR
L1
mm
D1
ZS
Position
B
mm
D3
mm
D5
mm
H
Stroke at 90° lever movement
mm
L3
In clamping position
mm
L5
In clamping position
mm
T
Usable thread length
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES