Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 1050.1 - Studs for Quick Release Couplings GN 1050 and Flanges GN 1050.2, Type A, with threaded stud
Bill of material
Zapfen GN1050.1-2-M10-A-ST
ARTNR
D1
Nominal size Quick release coupling GN 1050
2
D2
D3
±0,03
18.25 mm
L1
37.1 mm
L2
mm
SW
6 mm
Z
±0,01 Axial offset
0.4 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181558
ROHS
YES
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model