Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 145.1 - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Bill of material
Flansch-Verfahrschlitten GN145.1-B18-2-SW
ARTNR
D1
Bore
D2
5.5 mm
D3
Mounting screw on the follower
M3
K
Clamping length
25 mm
L1
40 mm
L2
25 mm
M
18 mm
T
7 mm
X
35 mm
Y1
50 mm
Y2
38 mm
Z
Screw location
M6-20
L3
Clamping lever
45 | 63 mm
OB
Finish
black
WEIGHT
Weight
0.0600 kg
CTN
Customs Tariff Number
76090000
ROHS
YES