Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Berger Tools
Description
GN 277.1 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel
Bill of material
Laschen-Verfahrschlitte GN277.1-B18-2-SW
ARTNR
D1
Bore
B
Swivel width
25 mm
D2
6.5 mm
D3
Mounting screws on the follower
M3
K
Clamping length
25 mm
L1
64 mm
L2
25 mm
M
29.5 mm
S
10 mm
T
12.5 mm
Z
Screw location
M6-20
L3
Clamping lever
45 | 63 mm
OB
Finish
black
WEIGHT
Weight
0.0640 kg
CTN
Customs Tariff Number
76090000
ROHS
YES
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model