Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
binder
Description
M12, series 876, Automation Technology - Data Transmission - connection cable female cable connector - RJ45 connector
Bill of material
77 9753 3530 34708-0100
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
M12, series 876, Automation Technology - Data Transmission
BEZ
designation
BER
Range
Automation Technology - Data Transmission
STBAUF
Connector design
connection cable female cable connector - RJ45 connector
POLZ
Number of contact
8
PRGRKU
Product group (short)
M12-D
SER
Series
series 876
STVER
Connector locking system
screw
ANSQA
Cross-sectional area (AWG)
4x2x AWG 24
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shielded
SPNG
Voltage
30 V
BESSP
Rated impulse voltage
800 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
800 V
BEMSTR
Rated current (40°C)
1.5 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
90 °C
UNGTC
Temperature range from (°C)
-25 °C
KABDURM
Cable diameter
7.6
KABLAE
Cable length
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
> 10 million
LIZABA
Structure of the cable
7 x 32 mm
UTEKBC
Temperature range cable in move from
-40 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
80 °C
MAGK
Material housing/cable
PUR
MATMA1
Sheath material
TPE
MANFAB
Sheath color
teal
KONT
Contact material
CuZn (brass)
ISLLI1
Single-lead insulation
HDPE
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model