77 3734 3729 40405-0200
binder
Automation Technology - Sensors and Actuators
M12-A
Connecting cable, male cable connector M12 x 1 - female angled cable connector M12 x 1, PP grey, stainless steel thread locking, for food and beverage, FDA conform
Powered by
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m12-a/connecting20cable2c20male20cable20connector20m1220x20120-20female20angled20cable20connector20m1220x2012c20pp20grey2c20stainless20steel20thread20locking2c20for20food20and20beverage2c20fda20conform/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3734 3729 40405-0200},{ARTNR=77 3734 3729 40405-0200},{PREVIEW=../../../_pool_/84/1a/763_vl_ks_wd_fb_pp.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP69K},{SHZART2=IP67},{ZUL1=Ecolab},{ZUL2=FDA compliant},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A connecting cable for food and beverage industry, Contacts: 5, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 5 x 0.34 mm², stainless steel, 2 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=connecting cable for food and beverage industry},{POLZ=5},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.34 mm²}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 15
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - connecting cable for food and beverage industry
Bill of material
77 3734 3729 40405-0200
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
77 3734 3729 40405-0200
77 3734 3729 40405-0200
SHZART1
Degree of Protection 1
IP69K
SHZART2
Degree of Protection 2
IP67
ZUL1
Permit 1
Ecolab
ZUL2
Permit 2
FDA compliant
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A connecting cable for food and beverage industry, Contacts: 5, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 5 x 0.34 mm², stainless steel, 2 m
M12-A connecting cable for food and beverage industry, Contacts: 5, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 5 x 0.34 mm², stainless steel, 2 m
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
connecting cable for food and beverage industry
POLZ
Number of contact
5
5
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.34 mm²
0.34 mm²
ANSQA
Cross-sectional area (AWG)
AWG 22
AWG 22
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
60 V
60 V
BESSP
Rated impulse voltage
1500 V
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1500 V
1500 V
BEMSTR
Rated current (40°C)
4 A
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
108
108
OBGTC
Temperature range to (°C)
105 °C
UNGTC
Temperature range from (°C)
-40 °C
KABDURM
Cable diameter
5.1
5.1
KABLAE
Cable length
2 m
2 m
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
ZLBE
Permitted acceleration
VEHO
Travel distance, horizontal
VEVE
Travel distance, vertical
VEGES
Travel speed
LIZABA
Structure of the cable
43 x 0.10 mm
43 x 0.10 mm
UTEKBC
Temperature range cable in move from
-25 °C
-25 °C
UTEKFC
Temperature range cable fixed from
-50 °C
-50 °C
OTEKBC
Temperature range cable fixed to
105 °C
ULST1
UL style 1
MAGK
Material housing/cable
PP
MATVER
Locking material
stainless steel
MATMA1
Sheath material
Special TPE
MANFAB
Sheath color
grey
KONT
Contact material
Pin: CuZn (brass) / Socket: CuSn (bronze)
ISLLI1
Single-lead insulation
modified TPE
modified TPE
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청