Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - connecting cable for food and beverage industry
Bill of material
77 3730 3729 20405-0200
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP69K
SHZART2
Degree of Protection 2
IP67
ZUL1
Permit 1
UL listed
ZUL2
Permit 2
Ecolab
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
connecting cable for food and beverage industry
POLZ
Number of contact
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
ANSQA
Cross-sectional area (AWG)
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
105 °C
UNGTC
Temperature range from (°C)
-40 °C
KABDURM
Cable diameter
KABLAE
Cable length
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
>2 million
ZLBE
Permitted acceleration
VEHO
Travel distance, horizontal
5 m/s² -> 5 m
VEVE
Travel distance, vertical
VEGES
Travel speed
LIZABA
Structure of the cable
UTEKBC
Temperature range cable in move from
-5 °C
UTEKFC
Temperature range cable fixed from
-40 °C
OTEKBC
Temperature range cable fixed to
105 °C
ULST1
UL style 1
AWM2517
MAGK
Material housing/cable
PP
MATVER
Locking material
stainless steel
MATMA1
Sheath material
PVC
MANFAB
Sheath color
grey
KONT
Contact material
Pin: CuZn (brass) / Socket: CuSn (bronze)
ISLLI1
Single-lead insulation
PVC
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели